IESNA:LM-63-2002
[TEST]P1295380
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2601-647-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/30/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS13R15W2N902750DE010 E3DL1MW_4000K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R15 optic, 4000K CCT AND, 90CRI , E3DL1MW TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]805
TILT=NONE
1 -1 1 43 1 1 1 -0.25 -0.25 0
1 1 12.3
0 1 2 3 4 5 6 7 8 9
10 12.5 15 17.5 20 22.5 25 27.5 30 32.5
35 37.5 40 42.5 45 47.5 50 52.5 55 57.5
60 62.5 65 67.5 70 72.5 75 77.5 80 82.5
85 87.5 90
0
3136.1 3129.9 3088.8 3010.4 2907.3 2773.1 2621.2 2454.4 2269.1 2086.1
1903.8 1464.9 1104.3 826.7 611.9 456.8 337.3 245.8 178.4 126.4
90 64.4 46.5 33.3 23.3 17.1 13.2 10.9 9.3 7.8
7 6.2 5.4 4.7 3.9 3.9 3.1 2.3 1.6 1.6
0.8 0 0
